Set Screw with Hexagonal Hole [Black Chrome Plating] EA949MP-616【9 Pieces Per Package】

Set Screw with Hexagonal Hole [Black Chrome Plating] EA949MP-616
【Product Specifications】
・Material-Iron (BC)
・Dim.…M6 x 16
・Qty. per unit…9

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949MP-616

Part Number
EA949MP-616
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.05 €

9 Pieces Per Package

1 pack 7 Days

Loading...

  1. 1

This page is Set Screw with Hexagonal Hole [Black Chrome Plating] EA949MP-616, part number EA949MP-616.
You can find the detail information about specifications and dimensions on part number EA949MP-616.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360