Set Screw with Hexagonal Hole [Stainless Steel] EA949MR-403【27 Pieces Per Package】

Set Screw with Hexagonal Hole [Stainless Steel] EA949MR-403
【Product Specifications】
・Material-Stainless steel
・Dim.…M4 x 3
・Qty. per unit…27

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949MR-403

Part Number
EA949MR-403
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.54 €

27 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Set Screw with Hexagonal Hole [Stainless Steel] EA949MR-403, part number EA949MR-403.
You can find the detail information about specifications and dimensions on part number EA949MR-403.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360