Set Screw with Hexagonal Hole [Stainless Steel] EA949MR-407【32 Pieces Per Package】

Set Screw with Hexagonal Hole [Stainless Steel] EA949MR-407
【Product Specifications】
・Material-Stainless steel
・Dim.…M4 x 7
・Qty. per unit…32

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949MR-407

Part Number
EA949MR-407
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.62 €

32 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Set Screw with Hexagonal Hole [Stainless Steel] EA949MR-407, part number EA949MR-407.
You can find the detail information about specifications and dimensions on part number EA949MR-407.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360