Screw-type Swivel Castors EA986GF-50

Screw-type Swivel Castors EA986GF-50
【Product Specifications】
・Heat-proof temperature: -20 to 60℃
・Screw dim.-M10 x 30mm
・Swivel casters
・Ball bearing
・Material-Fitting: steel, Wheel: solid rubber
・Specification…Swivel, without brake
・Wheel dia. x Width…50 x 18mm
・Load capacity…40kg
・Overall height…69mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986GF-50

Part Number
EA986GF-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.99 €

1 6 Days

Loading...

  1. 1

This page is Screw-type Swivel Castors EA986GF-50, part number EA986GF-50.
You can find the detail information about specifications and dimensions on part number EA986GF-50.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360