Caster (With Swivel Bracket and Rear Wheel Brake) Wheel Diameter × Width: 125 × 37.5 mm. Heat Resistance Temperature: -25 to 80°C

Caster (With Swivel Bracket and Rear Wheel Brake) Wheel Diameter × Width: 125 × 37.5 mm. Heat Resistance Temperature: -25 to 80°C
【Product Specifications】
・Heat-proof temperature: -25 to 80℃
・Roller bearing
・Material-Fitting: steel, Wheel: solid rubber
・Specification…Swivelrear brake
・Wheel dia. x Width…125 x 37.5mm
・Load capacity…100kg
・Overall height…150mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986HB-3

Part Number
EA986HB-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

110.82 €

1 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360