Caster (Swivel Bracket) Wheel Diameter × Width: 75 × 23 mm

Caster (Swivel Bracket) Wheel Diameter × Width: 75 × 23 mm
【Product Specifications】
・Plain bearing
・Heat-proof temperature: -25 to 80℃
・Material-Fitting: steel, Wheel: nylon 6
・Specification…Swivelwithout brake
・Wheel dia. x Width…75 x 23mm
・Load capacity…75kg
・Overall height…100mm
・Weight…0.22kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986HW-75

Part Number
EA986HW-75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.66 €

1 6 Days

Loading...

  1. 1

This page is Caster (Swivel Bracket) Wheel Diameter × Width: 75 × 23 mm, part number EA986HW-75.
You can find the detail information about specifications and dimensions on part number EA986HW-75.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360