Caster (Swivel Bracket) Wheel Diameter × Width: 80 × 32 mm

Caster (Swivel Bracket) Wheel Diameter × Width: 80 × 32 mm
【Product Specifications】
・Roller bearing
・Heat-proof temperature: -25 to 80℃
・Material-Fitting: steel, Wheel: solid rubber
・Spec.…Swivelwithout brake
・Wheel dia. x W…80 x 32mm
・Load capacity…120kg
・Overall height…102mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986HY-80

Part Number
EA986HY-80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

53.25 €

1 6 Days

Loading...

  1. 1

This page is Caster (Swivel Bracket) Wheel Diameter × Width: 80 × 32 mm, part number EA986HY-80.
You can find the detail information about specifications and dimensions on part number EA986HY-80.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360