[ESD] Swivel Castors EA986JR-13

[ESD] Swivel Castors EA986JR-13
【Product Specifications】
・Plain bearing
・Operating temperature range--25/80℃
・Material-Metal parts:Pressed steel plate(zinc plated), Wheel:Nylon6(conductive)
・Specification-Swivelwithout brake
・Wheel dia.xWidth-200x50mm
・Overall height-150mm
・Load capacity-300kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986JR-13

Part Number
EA986JR-13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

157.97 €

1 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360