Swivel Castors EA986KG-150

Swivel Castors EA986KG-150
【Product Specifications】
・Ball bearing
・Heat-proof temperature: -25 to 70℃
・For KG-100 to -250, wheels vary in shape with dim.
・Material-Fitting: steel, Wheel: polyurethane
・Specification…Swivel, without brake
・Wheel dia. x Width…150 x 50mm
・Load capacity700kg
・Overall height…197mm
・Weight…5.8kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986KG-150

Part Number
EA986KG-150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

282.50 €

1 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360