Caster (Swivel Bracket and Stainless Steel) Wheel Diameter × Width: 150 × 50 mm. Heat Resistance Temperature: -35 to 300°C

Caster (Swivel Bracket and Stainless Steel) Wheel Diameter × Width: 150 × 50 mm. Heat Resistance Temperature: -35 to 300°C
【Product Specifications】
・Plane bearing
・Heat-proof temperature: -35 to 300℃
・Fitting-Stainless steel
・Wheel-Nylon 6
・Specification…Swivelwithout brake
・Wheel dia. x Width…150 x 50mm
・Load capacity…300kg
・Overall height…190mm
・Weight…2kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986LK-150

Part Number
EA986LK-150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

294.64 €

1 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360