Solid-rubber-tire Nylon-rim Wheel EA986MF-150 (Part Numbers)

Solid-rubber-tire Nylon-rim Wheel EA986MF-150
【Product Specifications】
・Ball bearing
・Material-Tire: solid rubber, Rim: nylon 6
・Heat-proof temperature: -20 to 60℃
・Wheel dia. x W…150 x 32mm
・Load…110kg
・Shaft dia.…8mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986MF-150

Part Number
EA986MF-150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

50.61 €

1 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360