Castors EA986PF-7

Castors EA986PF-7
【Product Specifications】
・Material-Body: -6 to -8, -16 to -18: iron (trivalent unichrome plating), -9, -19: iron (chrome plating)
・Wheel-Nylon
・Specification…Fixed
・Wheel dia. x Width (mm)…32 x 14
・Load (kg)…18.4
・Height (mm)…42

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986PF-7

Part Number
EA986PF-7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.49 €

1 6 Days

Loading...

  1. 1

This page is Castors EA986PF-7, part number EA986PF-7.
You can find the detail information about specifications and dimensions on part number EA986PF-7.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360