Caster (for Angle, With Brake) Wheel Diameter × Width: 75 × 20 mm. Load Capacity: 40 kg

Caster (for Angle, With Brake) Wheel Diameter × Width: 75 × 20 mm. Load Capacity: 40 kg
【Product Specifications】
・Material-Fitting:steel, Whee:rubber
・Heat-proof temperature--20℃ to 80℃
・Specification-Swivel / With stopper
・Wheel dia. x Width(mm)-75 x 20
・Load capacity(kg)-40
・Installation height(mm)-93.5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986PN-108

Part Number
EA986PN-108
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.31 €

1 6 Days

Loading...

  1. 1

This page is Caster (for Angle, With Brake) Wheel Diameter × Width: 75 × 20 mm. Load Capacity: 40 kg, part number EA986PN-108.
You can find the detail information about specifications and dimensions on part number EA986PN-108.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360