Caster (for Angle, With Brake) Wheel Diameter × Width: 100 × 25 mm. Load Capacity: 50 kg

Caster (for Angle, With Brake) Wheel Diameter × Width: 100 × 25 mm. Load Capacity: 50 kg
【Product Specifications】
・Material-Fitting:steel, Whee:rubber
・Heat-proof temperature--20℃ to 80℃
・Specification-Swivel / With stopper
・Wheel dia. x Width(mm)-100 x 25
・Load capacity(kg)-50
・Installation height(mm)-124.5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986PN-109

Part Number
EA986PN-109
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.94 €

1 6 Days

Loading...

  1. 1

This page is Caster (for Angle, With Brake) Wheel Diameter × Width: 100 × 25 mm. Load Capacity: 50 kg, part number EA986PN-109.
You can find the detail information about specifications and dimensions on part number EA986PN-109.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360