• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 26/5/2024 to 1:00 (CET) 27/5/2024. We apologize for the inconvenience.

Caster (With Swivel Bracket and Brake) Wheel Diameter × Width: 100 × 32 mm. Load Capacity: 180 kg

Caster (With Swivel Bracket and Brake) Wheel Diameter × Width: 100 × 32 mm. Load Capacity: 180 kg
【Product Specifications】
・With Bearing
・Material-Fitting:steel, Whee:urethane
・Heat-proof temperature--15 to 70℃
・Specification-Swivel / With stopper
・Wheel dia. x Width(mm)-100 x 32
・Load capacity(kg)-180
・Overall height-144mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986PN-82

Part Number
EA986PN-82
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

65.08 €

1 6 Days

Loading...

  1. 1

This page is Caster (With Swivel Bracket and Brake) Wheel Diameter × Width: 100 × 32 mm. Load Capacity: 180 kg, part number EA986PN-82.
You can find the detail information about specifications and dimensions on part number EA986PN-82.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360