Caster (With Swivel Bracket and Brake) Wheel Diameter × Width: 75 × 25 mm

Caster (With Swivel Bracket and Brake) Wheel Diameter × Width: 75 × 25 mm
【Product Specifications】
・Material-Fitting:chrome plating, Whee:rubber, resin
・Specification-Swivel / With stopper
・Wheel dia. x Width-75 x 25mm
・Load capacity-60kg
・Overall height-93mm
・Weight - about 408g

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986PT-23

Part Number
EA986PT-23
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.44 €

1 6 Days

Loading...

  1. 1

This page is Caster (With Swivel Bracket and Brake) Wheel Diameter × Width: 75 × 25 mm, part number EA986PT-23.
You can find the detail information about specifications and dimensions on part number EA986PT-23.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360