Castors EA986PV-65

Castors EA986PV-65
【Product Specifications】
・Fixed type
・Load capacity-600kg
・Material-Fitting: steel, Wheel: reinforced nylon (with bearing)
・Heat-proof temperature-80℃
・Hole pitch-80 x 80mm
・Wheel dia. x W…65 x 45mm
・Height…92mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986PV-65

Part Number
EA986PV-65
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

50.11 €

1 6 Days

Loading...

  1. 1

This page is Castors EA986PV-65, part number EA986PV-65.
You can find the detail information about specifications and dimensions on part number EA986PV-65.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360