Ball Castors [Plastic] EA986S-2

Ball Castors [Plastic] EA986S-2
【Product Specifications】
・Dim.-53(W) x 34.5(H)mm
・Ball dia.-25mm
・Material-Body: polyamideBall: melamine resin
・Load capacity-25kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986S-2

Part Number
EA986S-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.69 €

1 6 Days

Loading...

  1. 1

This page is Ball Castors [Plastic] EA986S-2, part number EA986S-2.
You can find the detail information about specifications and dimensions on part number EA986S-2.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360