Caster (Two Wheels) Wheel Diameter × Width: 40 × 41.5 mm. Mounting Height: 55 mm

Caster (Two Wheels) Wheel Diameter × Width: 40 × 41.5 mm. Mounting Height: 55 mm
【Product Specifications】
・Swivel casters
・Material-Fitting: steel,Wheel:nylon
・Specification-Without brake
・Wheel dia.r x Width-40×42mm
・Load capacity-40kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986TB-40

Part Number
EA986TB-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.50 €

1 6 Days

Loading...

  1. 1

This page is Caster (Two Wheels) Wheel Diameter × Width: 40 × 41.5 mm. Mounting Height: 55 mm, part number EA986TB-40.
You can find the detail information about specifications and dimensions on part number EA986TB-40.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360