Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) | Surface Treatment | |
---|---|---|---|---|---|---|---|---|---|
18.39 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 2 | 6 | Nickel Plating | ||
18.61 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 2 | 8 | Nickel Plating | ||
37.61 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 3 | 10 | Nickel Plating | ||
38.20 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 3 | 12 | Nickel Plating | ||
63.41 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 4 | 8 | Nickel Plating | ||
64.67 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 4 | 10 | Nickel Plating | ||
65.58 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 4 | 12 | Nickel Plating | ||
35.29 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 2.6 | 8 | Nickel Plating | ||
35.90 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 2.6 | 10 | Nickel Plating | ||
17.54 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 2 | 6 | [Trivalent Chromate] Trivalent Chromate (Clear) | ||
18.61 € | 1,000 Pieces Per Package | 1 pack | 5 Days | 10 | 2 | 8 | [Trivalent Chromate] Trivalent Chromate (Clear) | ||
37.61 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 3 | 10 | [Trivalent Chromate] Trivalent Chromate (Clear) | ||
38.20 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 3 | 12 | [Trivalent Chromate] Trivalent Chromate (Clear) | ||
63.41 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 4 | 8 | [Trivalent Chromate] Trivalent Chromate (Clear) | ||
64.67 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 4 | 10 | [Trivalent Chromate] Trivalent Chromate (Clear) | ||
65.58 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 4 | 12 | [Trivalent Chromate] Trivalent Chromate (Clear) | ||
35.08 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 2.6 | 6 | [Trivalent Chromate] Trivalent Chromate (Clear) | ||
33.58 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 2.6 | 8 | [Trivalent Chromate] Trivalent Chromate (Clear) | ||
35.90 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 2.6 | 10 | [Trivalent Chromate] Trivalent Chromate (Clear) | ||
20.12 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 2 | 6 | [Trivalent Chromate] Trivalent Chromate (Black) | ||
20.34 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 2 | 8 | [Trivalent Chromate] Trivalent Chromate (Black) | ||
37.61 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 3 | 10 | [Trivalent Chromate] Trivalent Chromate (Black) | ||
38.20 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 3 | 12 | [Trivalent Chromate] Trivalent Chromate (Black) | ||
63.41 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 4 | 8 | [Trivalent Chromate] Trivalent Chromate (Black) | ||
64.67 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 4 | 10 | [Trivalent Chromate] Trivalent Chromate (Black) | ||
65.58 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 4 | 12 | [Trivalent Chromate] Trivalent Chromate (Black) | ||
35.08 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 2.6 | 6 | [Trivalent Chromate] Trivalent Chromate (Black) | ||
33.58 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 2.6 | 8 | [Trivalent Chromate] Trivalent Chromate (Black) | ||
35.90 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 2.6 | 10 | [Trivalent Chromate] Trivalent Chromate (Black) |
Loading...
Detailed Shape | Pan | Material | Steel | Mounting Hole Shape | Phillips Head |
---|---|---|---|---|---|
Tip Shape | Flat End | Additional Shape | Standard | Thread Type | Tap-Tight |
Basic Shape | Standard (Round) | Sales Unit | Box/Package | Application | Standard |