Fixed Magnification Telecentric Lens MML-HR Series

Fixed Magnification Telecentric Lens MML-HR Series
[Features]
The MML-HR series offers high-performance models compatible with megapixel cameras with 410,000 pixels or more (4.65 μm/pix or more). Thanks to a design in which the entire screen features both high resolution and high contrast, an ultra-high picture quality is realized, beyond the effects shown by comparison of values alone. It exhibits true power when performing image processing in high-resolution inspection and alignment.

· Megapixel CCD Compatible
· Realizes high resolution across the entire screen.
· Pixel No.: 410,000 Pixels to Megapixel
· Element size: 2/3" or less (partially up to 1/2")

[WD220 mm]
Sufficient work space is provided with a working distance of 220 mm or more. The lens is designed with high megapixel resolution, making it ideal for applications that require long WD and high image quality. The entire lineup of models is equipped with coaxial illumination.

· All 8 models have magnification 0.8x to 8x
· Long WD 220 mm - Megapixel
· Image Circle 11 mm (supports up to 2/3")

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MML05-HR110

Part Number
MML05-HR110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,308.87 €

1 65 Days

Loading...

  1. 1

Basic information

Type Lens main body Magnification ×0.5 O/I(mm) 262.6
Working distance(mm) 110 Resolution(μm) 12.8 FNo 9.5
Lighting Type No lighting Variable throttle NA

This page is Fixed Magnification Telecentric Lens MML-HR Series, part number MML05-HR110.
You can find the detail information about specifications and dimensions on part number MML05-HR110.

Tech Support