(+) Pan Head P=3【100 Pieces Per Package】

(+) Pan Head P=3
[Material] Steel
[Nominal of Thread] 2 2.3 2.6 3 4 5 6

(i)Remark

  • This is a representative image. See the product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSPPNHND-ST3W-M2.3-15
CSPPNHNDA-ST3W-M2-18
CSPPNHNDB-ST3W-M2-4
CSPPNHNDB-ST3W-M2-5
CSPPNHNDB-ST3W-M2-6
CSPPNHNDB-ST3W-M2-8
CSPPNHNDB-ST3W-M2-10
CSPPNHNDB-ST3W-M2-12
CSPPNHNDB-ST3W-M2-14
CSPPNHNDB-ST3W-M2-15
CSPPNHNDB-ST3W-M2-16
CSPPNHNDB-ST3W-M2-20
CSPPNHNDB-ST3W-M2.3-5
CSPPNHNDB-ST3W-M2.3-6
CSPPNHNDB-ST3W-M2.3-8
CSPPNHNDB-ST3W-M2.3-10
CSPPNHNDB-ST3W-M2.3-12
CSPPNHNDB-ST3W-M2.3-14
CSPPNHNDB-ST3W-M2.3-16
CSPPNHNDB-ST3W-M2.3-18
CSPPNHNDB-ST3W-M2.3-20
CSPPNHNDB-ST3W-M2.6-4
CSPPNHNDB-ST3W-M2.6-5
CSPPNHNDB-ST3W-M2.6-6
CSPPNHNDB-ST3W-M2.6-8
CSPPNHNDB-ST3W-M2.6-10
CSPPNHNDB-ST3W-M2.6-12
CSPPNHNDB-ST3W-M2.6-14
CSPPNHNDB-ST3W-M2.6-15
CSPPNHNDB-ST3W-M2.6-16
CSPPNHNDB-ST3W-M2.6-18
CSPPNHNDB-ST3W-M2.6-20
CSPPNHNDB-ST3W-M3-5
CSPPNHNDB-ST3W-M3-6
CSPPNHNDB-ST3W-M3-8
CSPPNHNDB-ST3W-M3-10
CSPPNHNDB-ST3W-M3-12
CSPPNHNDB-ST3W-M3-14
CSPPNHNDB-ST3W-M3-15
CSPPNHNDB-ST3W-M3-16
CSPPNHNDB-ST3W-M3-18
CSPPNHNDB-ST3W-M3-20
CSPPNHNDB-ST3W-M3-25
CSPPNHNDB-ST3W-M3-30
CSPPNHNDB-ST3W-M4-14
CSPPNHNDB-ST3W-M4-15
CSPPNHNDB-ST3W-M4-16
CSPPNHNDB-ST3W-M4-18
CSPPNHNDB-ST3W-M4-20
CSPPNHNDB-ST3W-M4-25
CSPPNHNDB-ST3W-M4-30
CSPPNHNDB-ST3W-M5-8
CSPPNHNDB-ST3W-M5-10
CSPPNHNDB-ST3W-M5-12
CSPPNHNDB-ST3W-M5-14
CSPPNHNDB-ST3W-M5-15
CSPPNHNDB-ST3W-M5-16
CSPPNHNDB-ST3W-M5-18
CSPPNHNDB-ST3W-M5-20
CSPPNHNDB-ST3W-M5-25
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Pitch
(mm)

5.70 €

100 Pieces Per Package

1 pack 6 Days 102.3150.4

7.35 €

100 Pieces Per Package

1 pack 15 Days 102180.4

3.36 €

100 Pieces Per Package

1 pack 6 Days 10240.4

3.14 €

100 Pieces Per Package

1 pack 6 Days 10250.4

3.14 €

100 Pieces Per Package

1 pack 6 Days 10260.4

3.24 €

100 Pieces Per Package

1 pack 6 Days 10280.4

3.33 €

100 Pieces Per Package

1 pack 6 Days 102100.4

3.39 €

100 Pieces Per Package

1 pack 6 Days 102120.4

4.59 €

100 Pieces Per Package

1 pack 15 Days 102140.4

4.90 €

100 Pieces Per Package

1 pack 6 Days 102150.4

5.15 €

100 Pieces Per Package

1 pack 15 Days 102160.4

7.84 €

100 Pieces Per Package

1 pack 6 Days 102200.4

4.42 €

100 Pieces Per Package

1 pack 15 Days 102.350.4

4.44 €

100 Pieces Per Package

1 pack 6 Days 102.360.4

4.50 €

100 Pieces Per Package

1 pack 6 Days 102.380.4

4.50 €

100 Pieces Per Package

1 pack 6 Days 102.3100.4

4.74 €

100 Pieces Per Package

1 pack 6 Days 102.3120.4

5.70 €

100 Pieces Per Package

1 pack 6 Days 102.3140.4

5.70 €

100 Pieces Per Package

1 pack 6 Days 102.3160.4

9.82 €

100 Pieces Per Package

1 pack 6 Days 102.3180.4

9.82 €

100 Pieces Per Package

1 pack 6 Days 102.3200.4

3.64 €

100 Pieces Per Package

1 pack 6 Days 102.640.45

3.00 €

100 Pieces Per Package

1 pack 6 Days 102.650.45

3.00 €

100 Pieces Per Package

1 pack 6 Days 102.660.45

3.11 €

100 Pieces Per Package

1 pack 6 Days 102.680.45

3.28 €

100 Pieces Per Package

1 pack 6 Days 102.6100.45

3.49 €

100 Pieces Per Package

1 pack 6 Days 102.6120.45

4.56 €

100 Pieces Per Package

1 pack 15 Days 102.6140.45

5.09 €

100 Pieces Per Package

1 pack 6 Days 102.6150.45

5.38 €

100 Pieces Per Package

1 pack 15 Days 102.6160.45

6.49 €

100 Pieces Per Package

1 pack 6 Days 102.6180.45

6.35 €

100 Pieces Per Package

1 pack 6 Days 102.6200.45

3.97 €

100 Pieces Per Package

1 pack 6 Days 10350.5

3.35 €

100 Pieces Per Package

1 pack 6 Days 10360.5

3.35 €

100 Pieces Per Package

1 pack 6 Days 10380.5

3.55 €

100 Pieces Per Package

1 pack 6 Days 103100.5

3.73 €

100 Pieces Per Package

1 pack 6 Days 103120.5

4.09 €

100 Pieces Per Package

1 pack 6 Days 103140.5

4.42 €

100 Pieces Per Package

1 pack 6 Days 103150.5

4.56 €

100 Pieces Per Package

1 pack 6 Days 103160.5

4.79 €

100 Pieces Per Package

1 pack 6 Days 103180.5

5.06 €

100 Pieces Per Package

1 pack 6 Days 103200.5

5.94 €

100 Pieces Per Package

1 pack 6 Days 103250.5

6.85 €

100 Pieces Per Package

1 pack 6 Days 103300.5

6.52 €

100 Pieces Per Package

1 pack 6 Days 104140.7

6.83 €

100 Pieces Per Package

1 pack 6 Days 104150.7

7.00 €

100 Pieces Per Package

1 pack 6 Days 104160.7

7.50 €

100 Pieces Per Package

1 pack 6 Days 104180.7

8.03 €

100 Pieces Per Package

1 pack 6 Days 104200.7

9.71 €

100 Pieces Per Package

1 pack 6 Days 104250.7

10.69 €

100 Pieces Per Package

1 pack 6 Days 104300.7

9.62 €

100 Pieces Per Package

1 pack 6 Days 10580.8

10.05 €

100 Pieces Per Package

1 pack 6 Days 105100.8

10.57 €

100 Pieces Per Package

1 pack 6 Days 105120.8

11.25 €

100 Pieces Per Package

1 pack 6 Days 105140.8

11.24 €

100 Pieces Per Package

1 pack 6 Days 105150.8

11.75 €

100 Pieces Per Package

1 pack 6 Days 105160.8

12.25 €

100 Pieces Per Package

1 pack 6 Days 105180.8

12.53 €

100 Pieces Per Package

1 pack 6 Days 105200.8

14.80 €

100 Pieces Per Package

1 pack 6 Days 105250.8

Loading...

Basic information

Detailed Shape Pan Material Steel Surface Treatment Trivalent White
Mounting Hole Shape Phillips Head Tip Shape Flat End Thread Type Metric Coarse
Basic Shape Standard (Round) Sales Unit Box/Package

Tech Support