Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SSMR-ST3B-M1.4-2 |
SSMR-ST3B-M2-2 |
SSMR-ST3B-M2-2.5 |
SSMR-ST3B-M2-3 |
SSMR-ST3B-M2-5 |
SSMR-STN-M2-2 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) | Surface Treatment | |
---|---|---|---|---|---|---|---|---|---|
136.06 € | 1,000 Pieces Per Package | 1 pack | 15 Days | 10 | 1.4 | 2 | [Trivalent Chromate] Trivalent Black | ||
40.83 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 2 | 2 | [Trivalent Chromate] Trivalent Black | ||
44.44 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 2 | 2.5 | [Trivalent Chromate] Trivalent Black | ||
44.44 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 2 | 3 | [Trivalent Chromate] Trivalent Black | ||
57.83 € | 1,000 Pieces Per Package | 1 pack | Available |
Same day
Stock | 10 | 2 | 5 | [Trivalent Chromate] Trivalent Black | |
282.41 € | 1,000 Pieces Per Package | 1 pack | 12 Days | 10 | 2 | 2 | [Nickel Plating] Nickel Plating |
Loading...
Material | Steel | Mounting Hole Shape | Flathead | Tip Shape | Round Tip |
---|---|---|---|---|---|
Additional Shape | Standard | Basic Shape | Set Screw | Sales Unit | Box/Package |
Application | Standard |
Configure
Stock
Basic Attributes
Screw Nominal (M)
Length L(mm)
Surface Treatment
Type
Filter by standard shipping days
Optional Attributes