Z-Axis Manual Stage Cross Roller 12050

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S6H-120

Part Number
S6H-120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

427.23 €

1 16 Days

Loading...

  1. 1

Basic information

Load Capacity (Range Selectable)(N) 50.1~100 Feeding Method EN 1.4125 Equiv. Table Material Aluminum
Surface Treatment Black Anodized Aluminum Guiding Mechanism Cross Roller Table size (thickness) (range selection)(mm) 80.1~100
Table size (length)(mm) 120 Table size (width)(mm) 120 Allowable Load(N) 58.8
Travel Distance (Z Distance)(mm) ±12.5 Table size (thickness)(mm) 100 Z-Axis Stage Surface Vertical
Table Parallelism(µm) 80 Micrometer Head Mounting Direction Middle

Tech Support