Z-Axis Manual Stage Cross Roller 100 (S6V-100C)

Z-Axis Manual Stage Cross Roller 100 S6V-100C

Product Details:

Manufacturer part number: S6V-100C

Brand: DPI

Price: 235.97

Delivery time: 16 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S6V-100C

Part Number
S6V-100C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

235.97 €

1 16 Days

Loading...

  1. 1

Basic information

Load Capacity (Range Selectable)(N) 50.1~100 Feeding Method EN 1.4125 Equiv. Table Material Aluminum
Surface Treatment Black Anodized Aluminum Guiding Mechanism Cross Roller Table size (thickness) (range selection)(mm) 80.1~100
Table size (length)(mm) 100 Table size (width)(mm) 100 Allowable Load(N) 53.9
Travel Distance (Z Distance)(mm) ±12.5 Table size (thickness)(mm) 75 Z-Axis Stage Surface Vertical
Table Parallelism(µm) 30 Micrometer Head Mounting Direction Middle

Tech Support