X-Axis Manual Stage Dovetail Goniometer (60) (G1-60R50)

Product Details:

Manufacturer part number: G1-60R50

Brand: DPI

Price: 263.93

Delivery time: 19 Days


Technical Data:

Height of Rotation Center (Range Selectable): 50.1 to 60 mm

Table Size (Thickness) H (Range Selectable): 30.1 to 35 mm

Rotation Center Height: 50 mm

Table Size (Thickness) H: 34 mm

Weight: 0.22 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G1-60R50

Part Number
G1-60R50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height of Rotation Center (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Weight
(kg)

263.93 €

1 19 Days 50.1 to 6030.1 to 3550340.22

Loading...

  1. 1

Basic information

Type Goniometer X Axis Table Size (Length) L (Range Selectable)(mm) 41 to 60 Table Size (Width) W (Range Selectable)(mm) 41 to 60
Load Capacity (Range Selectable)(N) 50.1~100 Travel Distance (Range Selectable) ±10 to 20 Feeding Method Worm Gear
Table Material Aluminum Alloy Table Surface Treatment Black Anodized Aluminum Guiding Mechanism Dovetail Slide, Worm Gear Type
Table Size (Length) L(mm) 60 Table Size (Width) W(mm) 60 Allowable Load(N) 60
Through Hole (Table Center Hole) NA Stroke (X Distance)(mm) ±15 Clamp Clamping Lever
Load capacity(Kg/f) 6

Tech Support