X-Axis Manual Stage Dovetail Goniometer (80, 100)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G1-80R87
G1-100R105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height of Rotation Center (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Load capacity
(Kg/f)
Weight
(kg)

316.59 €

1 19 Days 80.1 to 9025.1 to 30808078872880.53

357.02 €

1 19 Days 100.1~30.1 to 351001009810532100.96

Loading...

  1. 1

Basic information

Type Goniometer X Axis Table Size (Length) L (Range Selectable)(mm) 91 to 120 Table Size (Width) W (Range Selectable)(mm) 91 to 120
Load Capacity (Range Selectable)(N) 50.1~100 Travel Distance (Range Selectable) ±10 to 20 Feeding Method Worm Gear
Table Material Aluminum Alloy Table Surface Treatment Black Anodized Aluminum Guiding Mechanism Dovetail Slide, Worm Gear Type
Through Hole (Table Center Hole) NA Stroke (X Distance)(mm) ±15 Clamp Clamping Lever

Tech Support