XY-Axis Manual Stage Dovetail Goniometer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G2-40R1535
G2-40R3551
G2-60R5084
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Table Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Height of Rotation Center (Range Selectable)
(mm)
Table Material Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Load capacity
(Kg/f)
Weight
(kg)

392.81 €

1 19 Days 26 to 4026 to 405–301 to 15Brass[LTBC Plating] LTBC Plating35.1 to 4040402715362.80.4

456.82 €

1 19 Days 26 to 4026 to 405–3030.1 to 35Brass[LTBC Plating] LTBC Plating30.1 to 3540402735312.80.4

546.63 €

1 19 Days 41 to 6041 to 6030.1~5040.1 to 50Aluminum AlloyBlack Anodized Aluminum60.1 to 70606049506550.44

Loading...

  1. 1

Basic information

Type Goniometer XY Axis Travel Distance (Range Selectable) ±10 to 20 Feeding Method Worm Gear
Guiding Mechanism Dovetail Slide, Worm Gear Type Through Hole (Table Center Hole) NA Stroke (X Distance)(mm) ±15
Stroke (Y Distance)(mm) ±15 Clamp Clamping Lever

Tech Support