Alnico Shallow Pot Magnet

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
826
827
828
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
Length
(mm)

6.03 €

1 Available Same day

Stock

1020.1 to 30.029.43197.5

9.57 €

10 Available 3 Days 1040.1 to 50.049.0528.58.5

16.80 €

10 Available 3 Days 10100.1 or More127.5338.110.35

Loading...

  1. 1

Basic information

Shape Round Magnet Type (Material) Alnico Magnet Heat Resistant Temperature(C°) 450

Tech Support