Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Size (mm) | Thread Pitch (mm) | Length (mm) | |
---|---|---|---|---|---|---|---|
2.94 € | 1 | Available | 12 Days | M5 | 0.8 | 10 | |
2.96 € | 1 | Available | 12 Days | M5 | 0.8 | 12 | |
3.12 € | 1 | Available | 12 Days | M5 | 0.8 | 16 | |
3.17 € | 1 | Available | 12 Days | M5 | 0.8 | 20 | |
3.23 € | 1 | Available | 12 Days | M5 | 0.8 | 25 | |
3.33 € | 1 | Available | 12 Days | M5 | 0.8 | 30 | |
3.47 € | 1 | Available | 12 Days | M5 | 0.8 | 40 | |
3.87 € | 1 | Available | 12 Days | M5 | 0.8 | 50 | |
3.37 € | 1 | Available | 12 Days | M6 | 1.0 | 12 | |
3.40 € | 1 | Available | 12 Days | M6 | 1.0 | 16 | |
3.43 € | 1 | Available | 12 Days | M6 | 1.0 | 20 | |
3.60 € | 1 | Available | 12 Days | M6 | 1.0 | 25 | |
3.63 € | 1 | Available | 12 Days | M6 | 1.0 | 30 | |
4.45 € | 1 | Available |
Same day
Stock | M6 | 1.0 | 40 | |
4.14 € | 1 | Available | 12 Days | M6 | 1.0 | 50 | |
4.29 € | 1 | Available | 12 Days | M6 | 1.0 | 70 | |
3.72 € | 1 | Available | 12 Days | M8 | 1.25 | 16 | |
3.80 € | 1 | Available | 12 Days | M8 | 1.25 | 20 | |
3.83 € | 1 | Available | 12 Days | M8 | 1.25 | 25 | |
4.06 € | 1 | Available | 12 Days | M8 | 1.25 | 30 | |
4.14 € | 1 | Available | 12 Days | M8 | 1.25 | 40 | |
4.93 € | 1 | Available | 12 Days | M8 | 1.25 | 50 | |
5.08 € | 1 | Available | 12 Days | M8 | 1.25 | 60 | |
5.39 € | 1 | Available | 12 Days | M8 | 1.25 | 70 | |
6.28 € | 1 | Available | 12 Days | M8 | 1.25 | 80 | |
4.86 € | 1 | Available | 12 Days | M10 | 1.5 | 16 | |
4.89 € | 1 | Available | 12 Days | M10 | 1.5 | 20 | |
4.96 € | 1 | Available | 12 Days | M10 | 1.5 | 25 | |
5.48 € | 1 | Available | 12 Days | M10 | 1.5 | 30 | |
5.65 € | 1 | Available | 12 Days | M10 | 1.5 | 40 | |
5.79 € | 1 | Available | 12 Days | M10 | 1.5 | 50 | |
6.74 € | 1 | Available | 12 Days | M10 | 1.5 | 60 | |
7.06 € | 1 | Available | 12 Days | M10 | 1.5 | 70 | |
7.85 € | 1 | Available | 12 Days | M10 | 1.5 | 80 | |
9.18 € | 1 | Available | 12 Days | M10 | 1.5 | 90 | |
9.53 € | 1 | Available | 12 Days | M10 | 1.5 | 100 | |
8.10 € | 1 | Available | 12 Days | M12 | 1.75 | 30 | |
9.10 € | 1 | Available | 12 Days | M12 | 1.75 | 40 | |
11.31 € | 1 | Available | 12 Days | M12 | 1.75 | 50 | |
11.43 € | 1 | Available | 12 Days | M12 | 1.75 | 60 | |
12.07 € | 1 | Available | 12 Days | M12 | 1.75 | 70 | |
14.63 € | 1 | Available | 12 Days | M12 | 1.75 | 80 | |
16.05 € | 1 | Available | 12 Days | M12 | 1.75 | 90 | |
17.53 € | 1 | Available | 12 Days | M12 | 1.75 | 100 | |
18.20 € | 1 | Available | 12 Days | M12 | 1.75 | 120 | |
23.41 € | 1 | Available | 12 Days | M16 | 2.0 | 40 | |
24.20 € | 1 | Available | 12 Days | M16 | 2.0 | 50 | |
33.99 € | 1 | Available | 12 Days | M16 | 2.0 | 60 | |
38.52 € | 1 | Available | 12 Days | M16 | 2.0 | 70 | |
39.31 € | 1 | Available | 12 Days | M16 | 2.0 | 80 | |
39.91 € | 1 | Available | 12 Days | M16 | 2.0 | 90 | |
44.48 € | 1 | Available | 12 Days | M16 | 2.0 | 100 | |
45.77 € | 1 | Available | 12 Days | M16 | 2.0 | 120 | |
63.57 € | 1 | Available | 14 Days | M20 | 2.5 | 50 | |
117.26 € | 1 | Available | 14 Days | M20 | 2.5 | 60 | |
147.09 € | 1 | Available | 14 Days | M20 | 2.5 | 70 | |
149.08 € | 1 | Available | 14 Days | M20 | 2.5 | 80 | |
151.07 € | 1 | Available | 24 Days | M20 | 2.5 | 90 | |
161.00 € | 1 | Available | 24 Days | M20 | 2.5 | 100 | |
168.96 € | 1 | Available | 24 Days | M20 | 2.5 | 120 |
Loading...
Shape | Socket Head Shoulder Screw (F04) | Surface Finish | Blue Coated |
---|
Configure
Stock
Basic Attributes
Thread Size(mm)
Thread Pitch(mm)
Length(mm)
Type
Filter by standard shipping days
Optional Attributes