Ceramic Pan-Head Screw RA / RA-N

Ceramic Pan-Head Screw RA / RA-N
  • Volume Discount
[Nominal thread (M)] 3/4/5/6
[Material] Alumina 96
[Color] White
[Heat-resistant temperature] 1300°C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RA-0305N
RA-0306N
RA-0308N
RA-0310N
RA-0406N
RA-0408N
RA-0410N
RA-0412N
RA-0508N
RA-0510N
RA-0512N
RA-0515N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Pitch
(mm)
Sales Unit

22.41 €

2 12 Days 10350.5Box/Package

22.77 €

2 12 Days 10360.5Box/Package

18.28 €

2 12 Days 10380.5Box/Package

23.45 €

2 12 Days 103100.5Box/Package

20.01 €

2 12 Days 10460.7Box/Package

20.35 €

2 12 Days 10480.7Box/Package

20.70 €

2 12 Days 104100.7Box/Package

35.17 €

1 Available 6 Days 104120.7Low Quantity (can be purchased from one)

20.70 €

2 12 Days 10580.8Box/Package

21.04 €

2 12 Days 105100.8Box/Package

21.38 €

2 12 Days 105120.8Box/Package

21.72 €

2 12 Days 105150.8Box/Package

Loading...

  1. 1

Basic information

Detailed Shape Pan Material Ceramic Surface Treatment NA
Mounting Hole Shape Phillips Head Tip Shape Flat End Additional Shape Standard
Thread Type Metric Coarse Basic Shape Standard (Round) Application Heat-Resistance
Screw Type Full-Thread

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360