Spacer / hexagonal / plastic / internal thread / ASPE

Spacer / hexagonal / plastic / internal thread / ASPE
[Nominal of Thread (M)] 3/4/5
[Material] PEEK (Polyetheretherketone)
[Color] Light Brown
[Heat Warping Temperature] 1.82 MPa: 152°C
[UL Standard] UL94V-0 (Materials)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ASPE-313
ASPE-412
ASPE-413
ASPE-414
ASPE-417
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSWrench Flats B
(mm)
Length L
(mm)

1.88 €

10 20 Days 10613

2.33 €

10 20 Days 10712

2.47 €

10 19 Days 10713

2.61 €

10 19 Days 10714

3.02 €

10 20 Days 10717

Loading...

  1. 1

Basic information

Type Hexagon Shaft end shape (left) Female Thread Shaft end shape (right) Female Thread
Material Resin Surface Treatment NA Post Type Solid
Memory No memory Lower-inside Edge Finishing NA Gas vent hole NA
Material Details PEEK (Polyetheretherketone)

Tech Support