Pias Stainless Steel Cap, Full-Thread【150-200 Pieces Per Package】

Pias Stainless Steel Cap, Full-Thread
[Nominal M] 6
[Material] Steel
[Surface Processing] Trivalent White

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HXNSFB-ST3W-M6-50
HXNSFB-ST3W-M6-70
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength L (mm)

126.37 €

200 Pieces Per Package

1 pack 6 Days 1050

107.62 €

150 Pieces Per Package

1 pack 6 Days 1070

Loading...

  1. 1

Basic information

Detailed Shape Standard Nominal of Thread (M) 6 Material Steel
Surface Treatment Trivalent White Mounting Hole Shape N/A Tip Shape Other special shapes
Additional Shapes Flange Thread ridge Type Self-Drilling Screws Basic Shape Hexagon
Sales Unit Box/Package Application Standard

Tech Support