LIVE HEX Full-Thread【80-200 Pieces Per Package】

LIVE HEX Full-Thread
[Nominal M] 5, 6
[Material] Steel
[Surface Processing] Trivalent White

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HXNSA-ST3W-M5-45
HXNSA-ST3W-M6-45
HXNSA-ST3W-M6-50
HXNSA-ST3W-M6-60
HXNSA-ST3W-M6-70
HXNSA-ST3W-M6-80
HXNSC-ST3W-M6-90
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm)

27.16 €

200 Pieces Per Package

1 pack 6 Days 10545

32.35 €

150 Pieces Per Package

1 pack 6 Days 10645

32.46 €

150 Pieces Per Package

1 pack 6 Days 10650

26.95 €

100 Pieces Per Package

1 pack 6 Days 10660

29.08 €

100 Pieces Per Package

1 pack 6 Days 10670

31.56 €

100 Pieces Per Package

1 pack 6 Days 10680

31.70 €

80 Pieces Per Package

1 pack 6 Days 10690

Loading...

  1. 1

Basic information

Detailed Shape Standard Material Steel Surface Treatment Trivalent White
Mounting Hole Shape N/A Tip Shape Other special shapes Additional Shapes Standard
Thread ridge Type Self-Drilling Screws Basic Shape Hexagon Sales Unit Box/Package
Application Standard

Tech Support