Manufacturer part number: CSSSF-ST3W-M5-25
Brand: SUNCO
Price: 18.07 €
Delivery time: 6 Days
Length L (mm): 25
Surface Treatment: [Trivalent Chromate] Trivalent White
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSSSF-ST3W-M5-25
Part Number
|
---|
CSSSF-ST3W-M5-25 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Length L (mm) | Surface Treatment | |
---|---|---|---|---|---|---|---|---|
18.07 € | 140 Pieces Per Package | 1 pack | 6 Days | 10 | 25 | [Trivalent Chromate] Trivalent White |
Loading...
Detailed Shape | Pan | Nominal of Thread (M) | 5 | Material | Steel |
---|---|---|---|---|---|
Mounting Hole Shape | Square Hole | Tip Shape | Other special shapes | Additional Shapes | Flange |
Thread ridge Type | Self-Drilling Screws | Basic Shape | Standard (Round) | Sales Unit | Box/Package |
Application | Standard |
This page is Ace Point Long 9 Panhead W, part number CSSSF-ST3W-M5-25.
You can find the detail information about specifications and dimensions on part number CSSSF-ST3W-M5-25.
Part Number |
---|
CSSSF-ST3W-M5-19 |
CSSSF-ST3W-M5-35 |
CSSSF-ST3W-M5-50 |
CSSSF-ST3W-M5-70 |
CSSSF-STTSM-M5-19 |
CSSSF-STTSM-M5-35 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length L (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|
19.16 € | 150 Pieces Per Package | 1 pack | 6 Days | 10 | 19 | [Trivalent Chromate] Trivalent White | ||
19.06 € | 110 Pieces Per Package | 1 pack | 6 Days | 10 | 35 | [Trivalent Chromate] Trivalent White | ||
19.08 € | 80 Pieces Per Package | 1 pack | 6 Days | 10 | 50 | [Trivalent Chromate] Trivalent White | ||
19.06 € | 60 Pieces Per Package | 1 pack | 6 Days | 10 | 70 | [Trivalent Chromate] Trivalent White | ||
17.86 € | 150 Pieces Per Package | 1 pack | 19 Days | 10 | 19 | Stainless Steel Plating | ||
26.95 € | 110 Pieces Per Package | 1 pack | 15 Days | 10 | 35 | Stainless Steel Plating |