Lock Screw Type 3 Short Type

Lock Screw Type 3 Short Type
  • Volume Discount
A set screw for press dies.
Using together with Type 1 achieves a synergistic locking effect.
Short type (thin).
Can be used when the plate is thin.
Can be purchased individually.
Material = S45C
Hardness = HRC 34-44
Surface processing: Black oxide

(i)Remark

  • There are some differences in handling compared with what is shown in the standard table. We ask for your understanding in advance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LS3S-M8
LS3S-M10
LS3S-M12
LS3S-M14
LS3S-M16
LS3S-M18
LS3S-M20
LS3S-M22
LS3S-M24
LS3S-M26
LS3S-M27
LS3S-M28
LS3S-M30
LS3S-M33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Length
(mm)

1.04 €

1 Available 7 Days 1086

1.15 €

1 Available 6 Days 10106

5.70 €

1 Available Same day

Stock

10126

1.51 €

1 Available 6 Days 10146

1.76 €

1 Available 7 Days 10166

1.82 €

1 Available 7 Days 10186

1.93 €

1 Available 7 Days 10208

2.13 €

1 Available 7 Days 10228

2.33 €

1 Available 7 Days 10248

2.75 €

1 Available 7 Days 10268

2.96 €

1 Available 7 Days 10278

3.16 €

1 Available 7 Days 10288

3.27 €

1 Available 7 Days 10308

3.58 €

1 Available 7 Days 10338

Loading...

  1. 1

Basic information

Shape Standard Mounting Hole Shape Hex Socket Material Steel
Surface Treatment Black Oxide

Tech Support