Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DSF1-20 |
DSF1-24 |
DSF1-25 |
DSF1-28 |
DSF1-30 |
DSF1-32 |
DSF1-35 |
DSF1-36 |
DSF1-40 |
DSF1-45 |
DSF1-48 |
DSF1-50 |
DSF1-60 |
DSF1-64 |
DSF1-80 |
DSF1-90 |
DSF1-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Number of Teeth (Teeth) | Hole diameter, Shaft diameter (Ø) | Diameter of Hub (φ) | Length of Hub (mm) | |
---|---|---|---|---|---|---|---|---|---|
56.27 € | 1 | 5 Days | 10 | 20 | 5 | 14 | 8.5 | ||
57.35 € | 1 | 5 Days | 10 | 24 | 5 | 14 | 8.5 | ||
57.35 € | 1 | 6 Days | 10 | 25 | 5 | 14 | 8.5 | ||
57.95 € | 1 | 6 Days | 10 | 28 | 5 | 14 | 8.5 | ||
58.39 € | 1 | 6 Days | 10 | 30 | 8 | 19 | 10 | ||
58.39 € | 1 | 6 Days | 10 | 32 | 8 | 19 | 10 | ||
61.25 € | 1 | 6 Days | 10 | 35 | 8 | 19 | 10 | ||
61.25 € | 1 | 6 Days | 10 | 36 | 8 | 19 | 10 | ||
61.62 € | 1 | 6 Days | 10 | 40 | 8 | 19 | 10 | ||
61.76 € | 1 | 6 Days | 10 | 45 | 8 | 19 | 10 | ||
62.84 € | 1 | 6 Days | 10 | 48 | 8 | 19 | 10 | ||
63.80 € | 1 | 6 Days | 10 | 50 | 8 | 19 | 10 | ||
66.62 € | 1 | 6 Days | 10 | 60 | 8 | 19 | 10 | ||
69.06 € | 1 | 6 Days | 10 | 64 | 8 | 19 | 10 | ||
86.96 € | 1 | 6 Days | 10 | 80 | 8 | 19 | 10 | ||
97.14 € | 1 | 6 Days | 10 | 90 | 8 | 19 | 10 | ||
101.74 € | 1 | 6 Days | 10 | 100 | 8 | 19 | 10 |
Loading...
Shape | B Type | Heat Treatment | NA | Surface Treatment | NA |
---|---|---|---|---|---|
Ground Tooth | NA | Backlash | Available | Face Width(mm) | 6 |
Accuracy Grade(Old JIS) | N10 | Material (Details) | Polyacetal (Boss Part : EN 1.4305 Equiv.) |
Configure
Basic Attributes
Number of Teeth(Teeth)
Hole diameter, Shaft diameter(Ø)
Diameter of Hub(φ)
Length of Hub(mm)
Type
Filter by standard shipping days
Optional Attributes