• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Rigid Coupling RAS / RSS / RAC / RSC (Part Numbers)

Rigid Coupling RAS / RSS / RAC / RSC
  • Volume Discount
· Concentric high accuracy through finishing bit with left-right holes and just the one chuck
· RAS/RAC - Aluminum Alloy, Anodized Finish
· RSS/RSC-SUS303 with strong coupling and excellent corrosion resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RAC25-10-10

Part Number
RAC25-10-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Fastening Type

24.99 €

1 10 Days 101.01 to 3.001010252510,001 to 78,000Aluminum1.261002.7x10-6Clamp Type

Loading...

  1. 1

Basic information

Application Standard Feature High torsional rigidity / High Accuracy / Backlash 0

This page is Rigid Coupling RAS / RSS / RAC / RSC, part number RAC25-10-10.
You can find the detail information about specifications and dimensions on part number RAC25-10-10.

Variation of this product

Part Number
RAC20-6-6
RAC20-6-8
RAC20-8-8
RAC25-8-10
RAC25-8-8
RAC32-10-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Fastening Type

21.29 €

1 10 Days 100.05 to 1.0066202010,001 to 78,000Aluminum0.776008.7x10-7Clamp Type

21.29 €

1 10 Days 100.05 to 1.0068202010,001 to 78,000Aluminum0.776008.7x10-7Clamp Type

21.29 €

1 10 Days 100.05 to 1.0088202010,001 to 78,000Aluminum0.776008.7x10-7Clamp Type

24.99 €

1 10 Days 101.01 to 3.00810252510,001 to 78,000Aluminum1.261002.7x10-6Clamp Type

24.99 €

1 10 Days 101.01 to 3.0088252510,001 to 78,000Aluminum1.261002.7x10-6Clamp Type

29.80 €

1 10 Days 101.01 to 3.00101032324,001 to 10,000Aluminum2.548007.1x10-6Clamp Type

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360