Mesh Panel White

Mesh Panel White
● Combine with expandable pole and metal fittings to use as storage space in a kitchen or a living room.
● Multifunctions allow use for diverse applications, suiting the place and purpose of use as well as the limits of your imagination.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EMP004
EMP016
EMP041
EMP043
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size JAN Code

110.18 €

1 6 Days 900㎜×1500㎜4903757800458

79.02 €

1 6 Days 450㎜×1500㎜4903757800243

74.81 €

1 6 Days 600㎜×1200㎜4903757800335

85.03 €

1 6 Days 600㎜×1500㎜4903757800366

Loading...

  1. 1

Basic information

Wall/Window hardware/Shelf type Mesh Panel Material Steel (Epoxy Powder-Coated) Color White

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360