Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Handle cross section scale 1:1 | |
Note: Outer dimensions may deviate depending on production. |
Anodizing version | |||
natural colour | black | ||
A | L | Order no. | Order no. |
350 | 377 | BG-30.350.11 | BG-30.350.14 |
400 | 427 | BG-30.400.11 | BG-30.400.14 |
450 | 477 | BG-30.450.11 | BG-30.450.14 |
500 | 527 | BG-30.500.11 | BG-30.500.14 |
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | RoHS | Pitch P (mm) | Screw-on distance A (mm) | Length L (mm) | Handle color |
---|
Loading...
Main Body Type | Surfaced Type | Surfaced Type Category | Arch Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Main Body Material | Aluminum | Height H(mm) | 60 | Applied Load(N) | 1000 |
Main Body, Surface Treatment | Powder Coating | Mounting Method | Tapped | Handle Thickness D(mm) | 31 |
Handle Cross Sectional Shape | Others | Fastening M | M8 | Material | AlMgSi 0.5 |
Surface treatment | Anodized |
Configure
Basic Attributes
Pitch P(mm)
Screw-on distance A(mm)
Length L(mm)
Handle color
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes