Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | RoHS | Pitch P (mm) | Screw-on distance A (mm) |
---|
Loading...
Main Body Type | Surfaced Type | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Main Body Material | EN 1.4301 Equiv. | Height H(mm) | 58 | Applied Load(N) | 1000 |
Main Body, Surface Treatment | Shot Blasting | Mounting Method | Tapped | Handle Thickness D(mm) | 15 |
Handle Cross Sectional Shape | Round Shape | Fastening M | M6 | Material | 1.4404 (316L) |
Surface treatment | Honed, brushed |