Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | RoHS | Pitch P (mm) | Main Body, Surface Treatment | Mounting Method | Screw-on distance A (mm) | Fastening M | Surface treatment | Version |
---|
Loading...
Main Body Type | Surfaced Type | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Main Body Material | EN 1.4301 Equiv. | Height H(mm) | 55 | Applied Load(N) | 1000 |
Handle Thickness D(mm) | 26 | Handle Cross Sectional Shape | Others | Material | 1.4307 (304L) |
Configure
Basic Attributes
Pitch P(mm)
Main Body, Surface Treatment
Mounting Method
Screw-on distance A(mm)
Fastening M
Surface treatment
Version
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes