Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | RoHS |
---|
Loading...
Main Body Type | Surfaced Type | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Pitch P(mm) | 300 | Main Body Material | Aluminum | Height H(mm) | 60 |
Main Body, Surface Treatment | Clear Anodize | Mounting Method | Tapped | Handle Thickness D(mm) | 28 |
Handle Cross Sectional Shape | Others | Screw-on distance A(mm) | 300 | Length L(mm) | 360 |
Fastening M | M6 | Material | AlMgSi 0.5, PA6 | Surface treatment | Anodized |
Handle color | Shank black ledge silver |