Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | RoHS | Handle color |
---|
Loading...
Main Body Type | Special Shape | Pitch P(mm) | 84 | Main Body Material | Aluminum |
---|---|---|---|---|---|
Applied Load(N) | 800 | Main Body, Surface Treatment | Powder Coating | Mounting Method | Tapped |
Screw-on distance A(mm) | 84 | Length L(mm) | 180 | Fastening M | M6 |
Material | GD-AlSi9Cu3 | Surface treatment | Powder-coated |