Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | RoHS |
---|
Loading...
Main Body Type | Special Shape | Pitch P(mm) | 160 | Main Body Material | Plastic |
---|---|---|---|---|---|
Applied Load(N) | 400 | Mounting Method | Round Hole | Screw-on distance A(mm) | 160 |
Fastening M | M4 | Handle color | Black |