Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | RoHS | Pitch P (mm) | Screw-on distance A (mm) | Fastening M | Handle color |
---|
Loading...
Main Body Type | Surfaced Type | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Main Body Material | Aluminum | Height H(mm) | 45 | Applied Load(N) | 500 |
Main Body, Surface Treatment | Powder Coating | Mounting Method | Tapped | Handle Thickness D(mm) | 20 |
Handle Cross Sectional Shape | Others | Material | AlMgSi 0.5 | Surface treatment | Anodized |
Configure
Basic Attributes
Pitch P(mm)
Screw-on distance A(mm)
Fastening M
Handle color
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes