Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SG-73.100.A1 |
SG-73.100.A4 |
SG-73.100.B1 |
SG-73.100.B4 |
SG-73.118.A1 |
SG-73.118.A4 |
SG-73.118.B1 |
SG-73.118.B4 |
SG-73.167.A1 |
SG-73.167.A4 |
SG-73.167.B1 |
SG-73.167.B4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Method | Fastening M | Handle color | Version | |
---|---|---|---|---|---|---|---|---|---|
15.24 € | 1 | Available |
Same day
Stock | 10 | - | - | Silver | A | |
16.54 € | 2 | Available | 6 Days | 10 | - | - | Black | A | |
19.58 € | 2 | Available | 6 Days | 10 | Round Hole | M4 | Silver | B | |
17.93 € | 1 | Available | 6 Days | 10 | Round Hole | M4 | Black | B | |
16.30 € | 2 | Available | 6 Days | 10 | - | - | Silver | A | |
17.92 € | 2 | Available | 6 Days | 10 | - | - | Black | A | |
20.62 € | 1 | Available |
Same day
Stock | 10 | Round Hole | M4 | Silver | B | |
22.12 € | 1 | Available |
Same day
Stock | 10 | Round Hole | M4 | Black | B | |
20.72 € | 2 | Available | 6 Days | 10 | - | - | Silver | A | |
23.20 € | 2 | Available | 6 Days | 10 | - | - | Black | A | |
24.64 € | 2 | Available | 6 Days | 10 | Round Hole | M4 | Silver | B | |
26.86 € | 2 | Available | 6 Days | 10 | Round Hole | M4 | Black | B |
Loading...
Main Body Type | Surfaced Type | Main Body Material | Aluminum | Applied Load(N) | 500 |
---|---|---|---|---|---|
Main Body, Surface Treatment | Powder Coating | Material | AlMgSi 0.5, PA6 | Surface treatment | Anodized |
Configure