Tube Handle (U1-30) (Part Numbers - CAD Download)

Tube Handle (U1-30)
  • Volume Discount
Tube holders and tube caps made of polyamide PA 6, glass bead reinforced, black, half-matt with fine structure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
U1-30.200.01
U1-30.200.37
U1-30.250.01
U1-30.250.37
U1-30.300.01
U1-30.300.37
U1-30.350.01
U1-30.350.37
U1-30.400.01
U1-30.400.37
U1-30.500.01
U1-30.500.37
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch P
(mm)
Main Body Material Main Body, Surface Treatment Screw-on distance A
(mm)
Length L
(mm)
Material Surface treatment

35.50 €

1 Available 9 Days 10200AluminumPowder Coating200288AlMgSi 0.5, PA6Anodized

51.10 €

1 Available 9 Days 10200EN 1.4301 Equiv.Shot Blasting2002881.4301 (304), PA6Brushed

36.26 €

1 Available 9 Days 10250AluminumPowder Coating250338AlMgSi 0.5, PA6Anodized

52.72 €

1 Available 9 Days 10250EN 1.4301 Equiv.Shot Blasting2503381.4301 (304), PA6Brushed

37.10 €

1 Available 9 Days 10300AluminumPowder Coating300388AlMgSi 0.5, PA6Anodized

54.94 €

1 Available 9 Days 10300EN 1.4301 Equiv.Shot Blasting3003881.4301 (304), PA6Brushed

37.84 €

1 Available 9 Days 10350AluminumPowder Coating350438AlMgSi 0.5, PA6Anodized

57.08 €

1 Available 9 Days 10350EN 1.4301 Equiv.Shot Blasting3504381.4301 (304), PA6Brushed

38.74 €

1 Available 9 Days 10400AluminumPowder Coating400488AlMgSi 0.5, PA6Anodized

58.66 €

1 Available 9 Days 10400EN 1.4301 Equiv.Shot Blasting4004881.4301 (304), PA6Brushed

40.32 €

1 Available 9 Days 10500AluminumPowder Coating500588AlMgSi 0.5, PA6Anodized

62.34 €

1 Available 9 Days 10500EN 1.4301 Equiv.Shot Blasting5005881.4301 (304), PA6Brushed

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Height H(mm) 75 Applied Load(N) 800 Mounting Method Tapped
Handle Thickness D(mm) 30 Handle Cross Sectional Shape Round Shape Fastening M M6
Handle color Shank black ledge silver

Tech Support