Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | RoHS | Pitch P (mm) | Screw-on distance A (mm) | Length L (mm) | Handle color |
---|
Loading...
Main Body Type | Special Shape | Main Body Material | Aluminum | Applied Load(N) | 1000 |
---|---|---|---|---|---|
Main Body, Surface Treatment | Powder Coating | Mounting Method | Tapped | Handle Thickness D(mm) | 33 |
Handle Cross Sectional Shape | Others | Fastening M | M8 | Material | AlMgSi 0.5, PA6 |
Surface treatment | Anodized |
Configure