Manufacturer part number: MG-02.120.01
Brand: ROHDE
Price: 24.22 €
Delivery time: 2 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MG-02.120.01
Part Number
|
---|
MG-02.120.01 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | |
---|---|---|---|---|---|
24.22 € | 1 | Available | 2 Days | 10 |
Loading...
Main Body Type | Surfaced Type | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Pitch P(mm) | 120 | Main Body Material | Aluminum | Height H(mm) | 40 |
Applied Load(N) | 500 | Main Body, Surface Treatment | Powder Coating | Mounting Method | Tapped |
Handle Thickness D(mm) | 18 | Handle Cross Sectional Shape | Others | Screw-on distance A(mm) | 120 |
Fastening M | M6 | Material | AlMgSi 0.5 | Surface treatment | Anodized |
Handle color | Silver |
This page is Machine Handle (MG-02), part number MG-02.120.01.
You can find the detail information about specifications and dimensions on part number MG-02.120.01.